GATTS_Init

C

uint16_t GATTS_Init(uint16_t configuration);

Description

Initialize the GATT Server module.

Note

The GAP/SMP/L2CAP shall be initialized before this module.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully initialize the GATT server module.
MBA_RES_OOMMemory allocation failure occurred internally.