BLE_DM_GetPairedDevice

C

uint16_t BLE_DM_GetPairedDevice(uint8_t devId, BLE_DM_PairedDevInfo_T *p_pairedDevInfo);

Description

Retrieves information for a single paired device by device ID.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully retrieved paired device information.
MBA_RES_INVALID_PARAThe device ID is out of range or exceeds the number of paired devices.
MBA_RES_FAILRetrieval operation failed.