BLE_DM_Config
C
uint16_t BLE_DM_Config(BLE_DM_Config_T *p_config);
Description
Configures the BLE_DM module.
Parameters
Parameter | Description |
---|---|
[in] p_config | Pointer to the configuration structure of type BLE_DM_Config_T. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Configuration was successful. |
MBA_RES_INVALID_PARA | The provided configuration parameter is invalid. |