BT_SYS_PtaInit
C
void BT_SYS_PtaInit(BT_SYS_PtaEventBtActiveCb_T notifyBtActiveCb, BT_SYS_PtaEventBtPriorityCb_T notifyBtPriorityCb, BT_SYS_PtaGetWlanStatusCb_T getWlanActiveStatusCb);
Description
Initializes the Bluetooth (BT) Priority Traffic Arbitration (PTA) system.
Parameters
Parameter | Description |
---|---|
[in] notifyBtActiveCb | Callback function to notify when BT becomes active. See BT_SYS_PtaEventBtActiveCb_T. |
[in] notifyBtPriorityCb | Callback function to notify about the priority of BT traffic. See BT_SYS_PtaEventBtPriorityCb_T. |
[in] getWlanActiveStatusCb | Callback function to check the active status of WLAN. See BT_SYS_PtaGetWlanStatusCb_T. |