BT_SYS_RfSuspendReq
C
uint8_t BT_SYS_RfSuspendReq(uint8_t enable);
Description
Request to suspend the Bluetooth RF functionality.
Parameters
Parameter | Description |
---|---|
[in] enable | Set to true to suspend RF; otherwise set flase. |
Return values
Return value | Description |
---|---|
BT_SYS_RF_SUSPEND_STATUS | The status of the RF suspend operation. See RF suspend status for possible values. |