BLE_ANPC_EvtDiscComplete_T
C
typedef struct BLE_ANPC_EvtDiscComplete_T { uint16_t connHandle; uint16_t ansStartHandle; uint16_t ansEndHandle; }BLE_ANPC_EvtDiscComplete_T;
Description
Structure for the BLE_ANPC_EVT_DISC_COMPLETE_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with the discovery completion. |
ansStartHandle | Start handle of the discovered ANS. |
ansEndHandle | End handle of the discovered ANS. |