BLE_ANPC_CharList_T

C

typedef struct BLE_ANPC_CharList_T
{
    uint16_t   		attrHandle;
    uint8_t    		property;
    uint16_t   		charHandle;
}BLE_ANPC_CharList_T;

Description

Structure representing the characteristic list.

Field Documentation

FieldDescription
attrHandleAttribute handle of the characteristic.
propertyProperties of the characteristic. Refer to Characteristic properties for possible values.
charHandleHandle of the characteristic.