GATTC_Init
C
uint16_t GATTC_Init(uint16_t configuration);
Description
Initialize the GATT Client module.
Note
The GATT Server must be initialized before this module.
Parameters
Parameter | Description |
---|---|
[in] configuration | A bit-field configuring the GATT Client's functions. See GATT client configuration definitions for bit definitions. - Manual mode: Call GATTC_HandleValueConfirm to send a confirmation for an indication upon receiving GATTC_EVT_HV_INDICATE. - Auto mode: The GATT stack automatically sends confirmations. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Success initialize GATT client module. |
MBA_RES_OOM | Memory allocation failure occurred internally. |