BLE_TRSPC_GetDataLength
C
void BLE_TRSPC_GetDataLength(uint16_t connHandle, uint16_t *p_dataLength);Description
Retrieves the length of data queued.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle associated with the queued data. |
| [out] p_dataLength | Pointer to where the data length will be stored. |