Maximum image size
PIC32CX-BZ2
C
#define MW_DFU_MAX_SIZE_FW_IMAGE 507904
Description
Defines the maximum allowable size for a firmware image during Device Firmware Update (DFU).
Macro Definition
| Macro | Description |
|---|---|
| MW_DFU_MAX_SIZE_FW_IMAGE | Maximum firmware image size in bytes. |
PIC32CX-BZ3
C
#define MW_DFU_MAX_SIZE_FW_IMAGE_INT 262144 #define MW_DFU_MAX_SIZE_FW_IMAGE_EXT 524288
Description
Defines the maximum allowable size for a firmware image during Device Firmware Update (DFU).
Macro Definition
| Macro | Description |
|---|---|
| MW_DFU_MAX_SIZE_FW_IMAGE_INT | Maximum size of the firmware image for internal flash, in bytes. |
| MW_DFU_MAX_SIZE_FW_IMAGE_INT | Maximum size of the firmware image for external flash, in bytes. |
PIC32CX-BZ6
C
#define MW_DFU_MAX_SIZE_FW_IMAGE_INT_2M 1048576 #define MW_DFU_MAX_SIZE_FW_IMAGE_INT_1M 524288
Description
Defines the maximum allowable size for a firmware image during Device Firmware Update (DFU).
Macro Definition
| Macro | Description |
|---|---|
| MW_DFU_MAX_SIZE_FW_IMAGE_INT_2M | Maximum size of the firmware image for 2MB internal flash in bytes. |
| MW_DFU_MAX_SIZE_FW_IMAGE_INT_1M | Maximum size of the firmware image for 1MB internal flash in bytes. |