Functions
- MW_DFU_Config
Configures the device information for the Device Firmware Update (DFU) process.
- MW_DFU_FwImageActivate
Activates the new firmware after a system reboot.
- MW_DFU_FwImageRead
Reads a fragment of the firmware image from flash memory.
- MW_DFU_FwImageStart
Starts or restarts the firmware image update procedure.
- MW_DFU_FwImageUpdate
Updates a fragment of the firmware image in flash memory.
- MW_DFU_FwImageValidate
Validates the updated MCU image using CRC for internal flash or checksum for external flash.