BLE_PXPM_EvtDiscComplete_T
C
typedef struct BLE_PXPM_EvtDiscComplete_T
{
uint16_t connHandle;
uint16_t llsStartHandle;
uint16_t llsEndHandle;
uint16_t iasStartHandle;
uint16_t iasEndHandle;
uint16_t tpsStartHandle;
uint16_t tpsEndHandle;
} BLE_PXPM_EvtDiscComplete_T;Description
Structure for the BLE_PXPM_EVT_DISC_COMPLETE_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle where the discovery process completed. |
| llsStartHandle | Start handle of the Link Loss Service (LLS). |
| llsEndHandle | End handle of the Link Loss Service (LLS). |
| iasStartHandle | Start handle of the Immediate Alert Service (IAS), if enabled. |
| iasEndHandle | End handle of the Immediate Alert Service (IAS), if enabled. |
| tpsStartHandle | Start handle of the Tx Power Service (TPS), if enabled. |
| tpsEndHandle | End handle of the Tx Power Service (TPS), if enabled. |