BLE_PXPM_EvtLlsAlertLvWriteRspInd_T
C
typedef struct BLE_PXPM_EvtLlsAlertLvWriteRspInd_T
{
uint16_t connHandle;
uint16_t errCode;
} BLE_PXPM_EvtLlsAlertLvWriteRspInd_T;Description
Structure for the BLE_PXPM_EVT_LLS_ALERT_LEVEL_WRITE_RSP_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with the write response. |
| errCode | Error code for the write operation, as defined in ATT error code. |