BLE_DM_EventId_T
C
typedef enum BLE_DM_EventId_T
{
BLE_DM_EVT_DISCONNECTED,
BLE_DM_EVT_CONNECTED,
BLE_DM_EVT_SECURITY_START,
BLE_DM_EVT_SECURITY_SUCCESS,
BLE_DM_EVT_SECURITY_FAIL,
BLE_DM_EVT_PAIRED_DEVICE_FULL,
BLE_DM_EVT_PAIRED_DEVICE_UPDATED,
BLE_DM_EVT_CONN_UPDATE_SUCCESS,
BLE_DM_EVT_CONN_UPDATE_FAIL,
}BLE_DM_EventId_T;Description
Enumeration type for BLE Device Manager callback events.
| Enumerator | Description |
|---|---|
| BLE_DM_EVT_DISCONNECTED | BLE link has been terminated. Refer to BLE_DM_Event_T for the event details. |
| BLE_DM_EVT_CONNECTED | BLE link has been established. Refer to BLE_DM_Event_T for the event details. |
| BLE_DM_EVT_SECURITY_START | Security procedure has started. Refer to BLE_DM_EvtSecurityStart_T. for the event detail. |
| BLE_DM_EVT_SECURITY_SUCCESS | Security procedure has completed successfully. Refer to BLE_DM_EvtSecuritySuccess_T. for the event detail. |
| BLE_DM_EVT_SECURITY_FAIL | Security procedure has failed. Refer to BLE_DM_EvtSecurityFail_T. for the event detail. |
| BLE_DM_EVT_PAIRED_DEVICE_FULL | Paired device list is full. No new devices can be added. Consider removing unnecessary devices. Refer to BLE_DM_EvtPairedDeviceFull_T for the event content. |
| BLE_DM_EVT_PAIRED_DEVICE_UPDATED | A paired device has been updated. Use peerDevId to retrieve paired device information with BLE_DM_GetPairedDevice. |
| BLE_DM_EVT_CONN_UPDATE_SUCCESS | Connection parameter update has succeeded. Refer to BLE_DM_Event_T for the event details. |
| BLE_DM_EVT_CONN_UPDATE_FAIL | Connection parameter update has failed. Refer to BLE_DM_Event_T for the event details. |