BLE_DM_EvtSecurityFail_T
C
typedef struct BLE_DM_EvtSecurityFail_T
{
BLE_DM_SecurityProc_T procedure;
uint8_t error;
uint8_t reason;
} BLE_DM_EvtSecurityFail_T;Description
Structure for BLE_DM_EVT_SECURITY_FAIL event.
Field Documentation
| Field | Description |
|---|---|
| procedure | Security procedure that failed. Refer to BLE_DM_SecurityProc_T for the definitions. |
| error | Error code indicating the type of failure. Refer to Pairing result if procedure is DM_SECURITY_PROC_PAIRING. |
| reason | Specific reason for the failure. Refer to Pairing fail reason if error is BLE_SMP_PAIRING_FAIL. |