Maximum paired devices
C
#define BLE_DM_MAX_PAIRED_DEVICE_NUM 8
Description
Defines the maximum number of paired devices that can be stored in flash memory.
Macro Definition
| Macro | Description |
|---|---|
| BLE_DM_MAX_PAIRED_DEVICE_NUM | Maximum number of paired devices stored in flash. |