Maximum filter accept list size
C
#define BLE_DM_MAX_FILTER_ACCEPT_LIST_NUM BLE_DM_MAX_PAIRED_DEVICE_NUM
Description
Defines the maximum number of devices that can be included in the filter accept list.
Macro Definition
| Macro | Description |
|---|---|
| BLE_DM_MAX_FILTER_ACCEPT_LIST_NUM | Maximum size of the filter accept list. |