MW_DFU_FwImageValidate
PIC32CX-BZ3
C
uint16_t MW_DFU_FwImageValidate(uint16_t fwCfmValue);Description
Validates the updated MCU image using CRC for internal flash or checksum for external flash.
Parameters
| Parameter | Description |
|---|---|
| [in] fwCfmValue | CRC value for internal flash or checksum value for external flash. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Validation successful. |
| MBA_RES_FAIL | Validation failed. |
PIC32CX-BZ6
C
uint16_t MW_DFU_FwImageValidate(uint16_t fwCfmValue);Description
Validates the updated MCU image using CRC for internal flash.
Parameters
| Parameter | Description |
|---|---|
| [in] fwCfmValue | CRC value for internal flash. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Validation successful. |
| MBA_RES_FAIL | Validation failed. |