BLE_DM_EventRegister
C
uint16_t BLE_DM_EventRegister(BLE_DM_EventCb_T eventCb);Description
Registers a callback function for BLE_DM events.
Note
This API should be called during the application initialization phase.
Parameters
| Parameter | Description |
|---|---|
| [in] eventCb | The client callback function to register. See BLE_DM_EventCb_T for structure details. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Callback function registered successfully. |
| MBA_RES_NO_RESOURCE | Failed to register the callback function due to resource constraints. |