BLE_DM_ConnectionParameterUpdate
C
uint16_t BLE_DM_ConnectionParameterUpdate(uint16_t connHandle, BLE_DM_ConnParamUpdate_T *p_params);Description
Requests a change in the connection parameters for a specific connection.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle associated with this connection. |
| [in] p_params | Pointer to the BLE_DM_ConnParamUpdate_T structure containing the new parameters. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Update request sent successfully to the remote device. |
| MBA_RES_FAIL | Update procedure is disallowed under certain conditions. |
| MBA_RES_OOM | Internal memory allocation failure occurred. |
| MBA_RES_INVALID_PARA | Invalid connection handle. |