BT_SYS_LogType_T
C
typedef enum BT_SYS_LogType_T
{
BT_STS_LOG_TYPE_HCI_COMMAND = (0x0100+0x0001),
BT_STS_LOG_TYPE_HCI_ACL_TX,
BT_STS_LOG_TYPE_HCI_ACL_RX,
BT_STS_LOG_TYPE_HCI_EVENT,
}BT_SYS_LogType_T;Description
Enumerates the types of HCI (Host Controller Interface) logs.
| Enumerator | Description |
|---|---|
| BT_LOG_TYPE_HCI_COMMAND | HCI Command log type. |
| BT_LOG_TYPE_HCI_ACL_TX | HCI ACL transmit packet log type. |
| BT_LOG_TYPE_HCI_ACL_RX | HCI ACL receive packet log type. |
| BT_LOG_TYPE_HCI_EVENT | HCI Event packet log type. |