BLE_TRSPC_EvtDownlinkStatus_T
C
typedef struct BLE_TRSPC_EvtDownlinkStatus_T
{
uint16_t connHandle;
uint8_t status;
uint8_t currentCreditNumber;
} BLE_TRSPC_EvtDownlinkStatus_T;Description
Structure for the BLE_TRSPC_EVT_DL_STATUS event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| status | Downlink connection status. Refer to TRSPC downlink status definition for possible values. |
| currentCreditNumber | Current number of available credits for downlink communication. |