BLE_TRSPC_EvtUplinkStatus_T
C
typedef struct BLE_TRSPC_EvtUplinkStatus_T
{
uint16_t connHandle;
uint8_t status;
} BLE_TRSPC_EvtUplinkStatus_T;Description
Structure for the BLE_TRSPC_EVT_UL_STATUS event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| status | Uplink connection status. Refer to Definition of uplink status for possible values. |