HCI_SyncInit
C
bool HCI_SyncInit(void);Description
Initialize sync module of HCI mode, which refers to periodic advertising synchronization.
Note
Synchronization is part of the extended advertising feature.
Return values
| Return value | Description |
|---|---|
| true | Successfully initialize sync module of HCI mode. |
| false | Fail to initialize sync module of HCI mode. |