HCI_Init
C
void HCI_Init(uint8_t preferAclTxBufNum);Description
Initialize main module of HCI mode.
Parameters
| Parameter | Description |
|---|---|
| [in] preferAclTxBufNum | HCI ACL Tx buffer number that application prefer. Note that each buffer is 251 bytes. |
void HCI_Init(uint8_t preferAclTxBufNum);Initialize main module of HCI mode.
| Parameter | Description |
|---|---|
| [in] preferAclTxBufNum | HCI ACL Tx buffer number that application prefer. Note that each buffer is 251 bytes. |