BLE_ANPC_EvtUnreadAlertStatInd_T
C
typedef struct BLE_ANPC_EvtUnreadAlertStatInd_T
{
uint16_t connHandle;
uint8_t categoryId;
uint8_t unreadCnt;
}BLE_ANPC_EvtUnreadAlertStatInd_T;Description
Structure for the BLE_ANPC_EVT_UNREAD_ALERT_STAT_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with the event. |
| categoryId | Category ID of the unread alert. Refer to ANPC category identifiers for possible values. |
| unreadCnt | Count of unread alerts for the given category. |