BLE_ANPC_CharList_T
C
typedef struct BLE_ANPC_CharList_T
{
uint16_t attrHandle;
uint8_t property;
uint16_t charHandle;
}BLE_ANPC_CharList_T;Description
Structure representing the characteristic list.
Field Documentation
| Field | Description |
|---|---|
| attrHandle | Attribute handle of the characteristic. |
| property | Properties of the characteristic. Refer to Characteristic properties for possible values. |
| charHandle | Handle of the characteristic. |