Subrate parameters range
PIC32CX-BZ6
C
#define BLE_GAP_SUBRATE_MIN_SUBRATE_MIN (0x0001U) #define BLE_GAP_SUBRATE_MIN_SUBRATE_MAX (0x01F4U) #define BLE_GAP_SUBRATE_MAX_SUBRATE_MIN (0x0001U) #define BLE_GAP_SUBRATE_MAX_SUBRATE_MAX (0x01F4U) #define BLE_GAP_SUBRATE_LATENCY_MIN (0x0000U) #define BLE_GAP_SUBRATE_LATENCY_MAX (0x01F3U) #define BLE_GAP_SUBRATE_CONT_NUM_MIN (0x0000U) #define BLE_GAP_SUBRATE_CONT_NUM_MAX (0x01F3U) #define BLE_GAP_SUBRATE_SUPV_TIMEOUT_MIN (0x000AU) #define BLE_GAP_SUBRATE_SUPV_TIMEOUT_MAX (0x0C80U)
Description
Defines the range of allowable subrate parameters.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_SUBRATE_MIN_SUBRATE_MIN | Minimum permissible value of the minimum subrate factor. |
| BLE_GAP_SUBRATE_MIN_SUBRATE_MAX | Maximum permissible value of the minimum subrate factor. |
| BLE_GAP_SUBRATE_MAX_SUBRATE_MIN | Minimum permissible value of the maximum subrate factor. |
| BLE_GAP_SUBRATE_MAX_SUBRATE_MAX | Maximum permissible value of the maximum subrate factor. |
| BLE_GAP_SUBRATE_LATENCY_MIN | Minimum allowed peripheral latency, defined as the number of the connection in units of subrated connection intervals. |
| BLE_GAP_SUBRATE_LATENCY_MAX | Maximum allowed peripheral latency, defined as the number of the connection in units of subrated connection intervals. |
| BLE_GAP_SUBRATE_CONT_NUM_MIN | Minimum permissible value of the underlying connection events to remain active after a packet containing a PDU with a non-zero Length field is sent or received. |
| BLE_GAP_SUBRATE_CONT_NUM_MAX | Maximum permissible value of the underlying connection events to remain active after a packet containing a PDU with a non-zero Length field is sent or received. |
| BLE_GAP_SUBRATE_SUPV_TIMEOUT_MIN | Minimum permissible supervision timeout for the connection. (Unit: 10 ms) |
| BLE_GAP_SUBRATE_SUPV_TIMEOUT_MAX | Maximum permissible supervision timeout for the connection. (Unit: 10 ms) |