BLE_SMP_EvtGenScOobDataDone_T

C

typedef struct  BLE_SMP_EvtGenScOobDataDone_T
{
    uint8_t                 confirm[16];
    uint8_t                 randNum[16];
} BLE_SMP_EvtGenScOobDataDone_T;

Field Documentation

FieldDescription
confirmConfirm value used in the out-of-band (OOB) data generation for LE Secure Connections.
randNumRandom number used in the OOB data generation for LE Secure Connections.