BLE_ANCS_EvtNtfyInd_T
C
typedef struct
{
uint16_t connHandle;
uint32_t ntfyId;
BLE_ANCS_NtfyEvtFlagMask_T ntfyEvtFlagMask;
BLE_ANCS_CategoryId_T categoryId;
uint8_t categoryCount;
} BLE_ANCS_EvtNtfyInd_T;Description
Structure for the BLE_ANCS_EVT_NTFY_ADDED_IND, BLE_ANCS_EVT_NTFY_MODIFIED_IND, BLE_ANCS_EVT_NTFY_REMOVED_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| ntfyId | Unique identifier for the iOS notification. |
| ntfyEvtFlagMask | Flags indicating special conditions of the notification (e.g., Silent, Important). See BLE_ANCS_NtfyEvtFlagMask_T. |
| categoryId | Category of the notification (e.g., Email, Location). See BLE_ANCS_CategoryId_T. |
| categoryCount | Number of active notifications in this category. |