BLE_ANCS_NtfyEvtFlagMask_T
C
typedef struct
{
unsigned int silent : 1;
unsigned int important : 1;
unsigned int preExisting : 1;
unsigned int positiveAction : 1;
unsigned int negativeAction : 1;
} BLE_ANCS_NtfyEvtFlagMask_T;Description
Structure representing the bitmask for iOS notification event flags.
Field Documentation
| Field | Description |
|---|---|
| silent | Flag indicating the notification should be silent. |
| important | Flag indicating the notification is of high priority. |
| preExisting | Flag indicating the notification is pre-existing. |
| positiveAction | Flag indicating the availability of a positive action. |
| negativeAction | Flag indicating the availability of a negative action. |