BLE_DD_CharInfo_T
C
typedef struct BLE_DD_CharInfo_T
{
uint16_t charHandle;
uint8_t property;
uint16_t attrHandle;
} BLE_DD_CharInfo_T;Description
Structure for information about a specific BLE characteristic.
Field Documentation
| Field | Description |
|---|---|
| charHandle | Handle of the characteristic. |
| property | Properties of the characteristic. Relevant when the characteristic type is a characteristic declaration. |
| attrHandle | Attribute handle associated with the characteristic. |