BLE_DD_Config_T
C
typedef struct BLE_DD_Config_T
{
unsigned int waitForSecurity:1;
unsigned int initDiscInCentral:1;
unsigned int initDiscInPeripheral:1;
unsigned int disableConnectedDisc:1;
unsigned int reserved:4;
} BLE_DD_Config_T;Description
Structure for configuring parameters for BLE device discovery.
Field Documentation
| Field | Description |
|---|---|
| waitForSecurity | Specifies whether security is required before initiating database discovery. Set to 1 to enable. |
| initDiscInCentral | Enables discovery when the GAP role of the connection is central. Set to 1 to enable. |
| initDiscInPeripheral | Enables discovery when the GAP role of the connection is peripheral. Set to 1 to enable. |
| disableConnectedDisc | Disables the discovery process once a connection is established. This may be optional for bonded links. Note: This is a one-time setting. Disable unnecessary discovery for each connected instance. |
| reserved | Reserved bits for future use. |