BLE_ANPS_SetSuppUnreadCat
C
uint16_t BLE_ANPS_SetSuppUnreadCat(uint16_t catMask);Description
Sets the supported categories for unread alerts.
Parameters
| Parameter | Description |
|---|---|
| [in] catMask | Category mask for unread alerts. Refer to ANPS supported category ID bit masks for possible values. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Category mask for unread alerts. Refer to ANPS supported category ID bit masks for possible values. |
| MBA_RES_FAIL | Cannot change supported categories while in a connection. |
| MBA_RES_INVALID_PARA | The parameter is invalid or does not meet the specification. |