BLE_ANPS_SendUnreadAlertStat
C
uint16_t BLE_ANPS_SendUnreadAlertStat(uint16_t connHandle, uint8_t catId, uint8_t unreadCnt);Description
Sends an unread alert status notification to a connected peer device.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | The connection handle. |
| [in] catId | The category ID of the alert. Refer to ANPS category identifiers for possible values. |
| [in] unreadCnt | The count of unread alerts. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully sent the unread alert status notification. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_NO_RESOURCE | No available buffer to transmit the unread alert status notification. |
| MBA_RES_INVALID_PARA | Invalid parameters. |