Defines
- L2CAP error enountered reason
Defines the reason codes for encountered L2CAP error.
- L2CAP connection parameter update result codes
Defines the result codes for L2CAP connection parameter update responses.
- L2CAP credit-based connection response result codes
The definition of the result for L2CAP credit based connection response packet.
- L2CAP maximum credit-based channels
Defines the maximum number of L2CAP credit-based channels allowed per connection.
- L2CAP maximum PDU size
Defines the maximum size for Protocol Data Units (PDU) in bytes.
- L2CAP maximum SDU size
Defines the maximum size for Service Data Units (SDU) in bytes.
- L2CAP minimum MPS size
Defines the minimum size for the L2CAP Maximum PDU Payload Size (MPS) in bytes.
- L2CAP minimum MTU size
Defines the minimum size for the L2CAP Maximum Transmission Unit (MTU) in bytes.
- L2CAP permission definitions
Defines the permission levels for L2CAP connections.
- L2CAP maximum SPSM number
Defines the maximum number of Service Protocol/Service Multiplexer (SPSM) identifiers that can be registered for credit-based channels.
- L2CAP SPSM dynamic range
Defines the range for Simplified Protocol/Service Multiplexer (SPSM) values used in dynamic allocation.