L2CAP permission definitions
C
#define BLE_L2CAP_PERMISSION_NONE 0x00 #define BLE_L2CAP_PERMISSION_AUTHEN 0x01 #define BLE_L2CAP_PERMISSION_ENC 0x02 #define BLE_L2CAP_PERMISSION_AUTHEN_SC 0x03
Description
Defines the permission levels for L2CAP connections.
Macro Definition
| Macro | Description |
|---|---|
| BLE_L2CAP_PERMISSION_NONE | No permissions required. |
| BLE_L2CAP_PERMISSION_AUTHEN | Authentication and Man-In-The-Middle (MITM) protection required. |
| BLE_L2CAP_PERMISSION_ENC | Encryption required without MITM protection. |
| BLE_L2CAP_PERMISSION_AUTHEN_SC | Secure Connections with encryption and MITM protection required. |