BLE_DD_RestartServicesDiscovery
C
uint16_t BLE_DD_RestartServicesDiscovery(uint16_t connHandle);Description
Restarts the database discovery process for a specific connection.
Note
This function should be called when the remote services have changed and there is a need to rediscover them.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle associated with this connection. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Discovery successfully restarted. |
| MBA_RES_OOM | Failed due to memory allocation error. |
| MBA_RES_INVALID_PARA | The provided connHandle is invalid. |