6 Conclusion
The steps presented in this application note provide a simple solution of sending BLE data through a gateway to the cloud. Microchip’s ATmega4809 Curiosity Nano board and Curiosity Nano Adapter provide three mikroBUS sockets which allow users to add new features to their project, such as the RN4870 click board. MCC offers support for this board, configuring the interface and the default settings of the board. The gateway software is provided by AWS together with a developer guide, which provides details regarding the configurations and features.