3.5 Software Prerequisites
MPLAB® version:
- MPLAB X IDE v6.05 or newer
- Microchip AVR64EA48 Device Support Pack AVR-Ex_DFP v2.4.168 or newer
- MPLAB XC8 Compiler v2.41 or newer
- MPLAB Code Configurator (MCC)
- MCC Plugin v5.3.0 or newer
- MCC Core v5.5.0 or newer
- Microchip Studio for AVR® and SAM Devices v7.0.2542 or newer
- Microchip AVR64EA48 Device Support Pack AVR-Ex_DFP v2.2.56 or newer
- AVR GCC 5.4.0 compiler or newer (automatically installed with Microchip Studio)