6.6 Write EE Data
Enables the bootloader to write some number of bytes to the EEPROM memory.
Summary
This command allows the bootloader to write data to addresses in the EEPROM. This is the write command for addresses that are located in the EEPROM range memory.