Compatibility update with MCC
Plugin v4.0.0 and MCC Core v5.0.0
v1.1.0
Added GUI options for adding
the following callbacks:
General Features
IP/Socket
SSL using
ECCX08
Security Features
Over-the-Air
Firmware upgrade
In package
Crypto accelerator
Added notifications for
clarification of some configurations.
v1.0.0
Initial release with support for ATWINC151X devices.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.