1.7 Known Issues
| # | Description | Device(s) |
|---|---|---|
| 1 | WINC Library may not compile under XC8 optimization level 0 for certain devices due to memory constraints. Optimization level 1 or higher is recommended. | 8-bit PIC and AVR devices |
| 2 | “Crypto accelerator” is not supported due to buffer size memory restriction. Compilation will fail if hardware of software crypto accelerator is enabled. | 8-bit PIC devices |
| 3 | 1% of Enterprise conversations fail due to the ATWINC15x0 not sending
an EAP response. The response is prepared and ready to send but does not
appear on the air. After 10 seconds the firmware times-out the
connection attempt and the application is notified of the failure to
connect. Recommended workaround: Configure the authentication server to retry EAP requests (with interval < 10 seconds). The application should retry the connection request when it is notified of the failure. | All supported devices |
| 4 | When upgrading to MPLAB X v6.05/MCC v5.2 on an existing MCC Classic
configuration it may be neccessary to update your MCC libraries for some
GUIs to display
properly. Recommended workaround:
Note: You need to have internet access to perfom the
updates. | All supported devices |