Bit 5 – DMA4DCNTIP DMA4 Destination
Count Interrupt Priority
Value
Description
1
High
Priority
0
Low
Priority
Bit 4 – DMA4SCNTIP DMA4 Source Count
Interrupt Priority
Value
Description
1
High
Priority
0
Low
Priority
Bit 3 – DMA3AIP DMA3 Abort Interrupt Priority
Value
Description
1
High Priority
0
Low Priority
Bit 2 – DMA3ORIP DMA3 Overrun Interrupt Priority
Value
Description
1
High
Priority
0
Low
Priority
Bit 1 – DMA3DCNTIP DMA3 Destination Count Interrupt
Priority
Value
Description
1
High
Priority
0
Low
Priority
Bit 0 – DMA3SCNTIP DMA3 Source Count Interrupt Priority
Value
Description
1
High
Priority
0
Low
Priority
DS40002678B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.