Bit 6 – U2EIE UART2 Framing Error
Interrupt Enable
Value
Description
1
Enabled
0
Disabled
Bit 5 – U2TXIE UART2 Transmit
Interrupt Enable
Value
Description
1
Enabled
0
Disabled
Bit 4 – U2RXIE UART2 Receive
Interrupt Enable
Value
Description
1
Enabled
0
Disabled
Bit 3 – U1IE UART1 Interrupt
Enable
Value
Description
1
Enabled
0
Disabled
Bit 2 – U1EIE UART1 Framing Error
Interrupt Enable
Value
Description
1
Enabled
0
Disabled
Bit 1 – U1TXIE UART1 Transmit
Interrupt Enable
Value
Description
1
Enabled
0
Disabled
Bit 0 – U1RXIE UART1 Receive
Interrupt Enable
Value
Description
1
Enabled
0
Disabled
DS40002678B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.