1 Demo Requirements
(Ask a Question)The following table lists the hardware and software required to run the demo.
| Requirement | Description |
|---|---|
| Hardware and Accessories | |
| PolarFire® Video Kit | MPF300-VIDEO-KIT-NS Kit Contents:
|
| DisplayPort FMC card | VIDEO-DC-DP |
| DisplayPort cable | DisplayPort A Male-to-Male cable |
| Monitor which supports Display Port as input (4kp60) | 3840 × 2160, 60 Hz resolution monitor for the DisplayPort Tx (that is, monitor must accept the DisplayPort data) |
| Host PC with USB port | PC with Windows® 11/10 |
| Software | |
Program_Debug_vxx.x_win.exe | This executable file installs FlashPro Express, which is used to program FPGA. |
mpf_an4576_v20xxpx_jb | .job file to test on PolarFire
Video Kit |