18.5.11 Port Control

This register contains the slew rate limit enable bit for this port.
Name: PORTCTRL
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
        SRL 
Access R/W 
Reset 0 

Bit 0 – SRL Slew Rate Limit Enable

This bit controls the slew rate limitation for all pins in PORTx.

ValueDescription
0 Slew rate limitation is disabled for all pins in PORTx
1 Slew rate limitation is enabled for all pins in PORTx