22.5.7 Status
Name: | STATUS |
Offset: | 0x07 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUN | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit 0 – RUN Run
When the counter is running, this bit is set to
‘1
’. When the counter is stopped, this bit is cleared to
‘0
’.
The bit is read-only and cannot be set by UPDI.