MCP73830/L Single-Cell Li-Ion/Li-Polymer Battery Charge Management Controllers Overview
The MCP73830/L are highly integrated, Li-Ion battery charge management controllers for use in space-limited applications. The MCP73830/L devices provide specific charge algorithms for single-cell Li-Ion/Li-Polymer batteries to achieve optimal capacity and safety in the shortest charging time possible. Along with its small physical size, the low number of external components makes the MCP73830/L ideally suitable for portable applications.
The main features of the MCP73830/L include:
- Constant-Current/Constant-Voltage Operation
- Soft-Start to Avoid Inrush Current
- High-Accuracy Preset Voltage Regulation
- Preconditioning (10% and no preconditioning)
- Programmable Charge Current: 20 mA to 200 mA (MCP73830L) or 100 mA to 1000 mA (MCP73830)
- Complete Linear Charge Management Controller – Integrated pass transistor, current sense, reverse discharge protection
- Fixed Preconditioning Timer: 1 Hour
- Fixed Elapsed Timer: 4 Hours
- Automatic End-of-Charge (EOC) Control Termination (7.5% and 10%)
- Automatic Power-Down when Input Power Removed
- Automatic Recharge: No Auto-Recharge is also available