1.1 PIC18F56Q24 Key Features
The PIC18-Q24 microcontroller family is ideal for sensor-interfacing, real-time control, and communication applications. This family introduces the Programming and Debugging Interface Disable module to increase code and data protection.
- Multi-Voltage I/O (MVIO) interface with multiple pins powered by VDDIO2
- Advanced Code Security to support users in data protection and bootloader applications using the Programming and Debugging Interface Disable (PDID) module
- Storage Area Flash (SAF) one-time programmable memory
- Memory Access Partition (MAP)
- Direct Memory Access (DMA) capabilities
- Vectored interrupt controller with fixed latency for handling interrupts
- 10-bit 300 ksps ADC with Computation (ADCC) for responsive sensor designs
- 8-bit Signal Routing Port module to interconnect digital peripherals without using external pins
- UART with support for asynchronous, DMX and LIN protocols,
- The Device Information Area (DIA) stores factory calibration values to help improve temperature sensor accuracy